(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - End Mill Shank, 10 X D with Oil Hole, RT150GG 5513 (Part Numbers)

Carbide Solid Drill Bits - End Mill Shank, 10 X D with Oil Hole, RT150GG 5513
  • Volume Discount

Straight groove and double margin provide excellent rectilinearity ideal for machining castings, angled drilling, etc. up to 10 x D.

Part Number

Configured Part Number is shown.

Part Number
5513-003.000
5513-003.170
5513-003.250
5513-003.300
5513-003.500
5513-003.570
5513-003.800
5513-003.970
5513-004.000
5513-004.200
5513-004.500
5513-005.000
5513-005.500
5513-006.000
5513-006.350
5513-006.500
5513-006.800
5513-007.000
5513-007.500
5513-007.800
5513-008.000
5513-008.500
5513-009.000
5513-009.500
5513-009.520
5513-010.000
5513-010.200
5513-010.500
5513-011.000
5513-011.500
5513-012.000
5513-012.500
5513-012.700
5513-013.000
5513-013.500
5513-014.000
5513-014.500
5513-015.000
5513-015.500
5513-016.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
shank diameter d2
(mm)
Shank length l3
(mm)
1 Piece(s)Available

10 Days or more

34291636
1 Piece(s)Available

10 Days or more

3.174291636
1 Piece(s)Available

26 Days or more

3.254291636
1 Piece(s)Available

26 Days or more

3.34291636
1 Piece(s)Available

10 Days or more

3.54891636
1 Piece(s)Available

10 Days or more

3.574891636
1 Piece(s)Available

26 Days or more

3.877121636
1 Piece(s)Available

10 Days or more

3.9777121636
1 Piece(s)Available

10 Days or more

477121636
1 Piece(s)Available

10 Days or more

4.277121636
1 Piece(s)Available

26 Days or more

4.577121636
1 Piece(s)Available

10 Days or more

582121636
1 Piece(s)Available

10 Days or more

5.582121636
1 Piece(s)Available

26 Days or more

682121636
1 Piece(s)Available

10 Days or more

6.35106146836
1 Piece(s)Available

10 Days or more

6.5106146836
1 Piece(s)Available

10 Days or more

6.8106146836
1 Piece(s)Available

10 Days or more

7106146836
1 Piece(s)Available

10 Days or more

7.5106146836
1 Piece(s)Available

26 Days or more

7.8106146836
1 Piece(s)Available

10 Days or more

8106146836
1 Piece(s)Available

10 Days or more

8.51301751040
1 Piece(s)Available

10 Days or more

91301751040
1 Piece(s)Available

10 Days or more

9.51301751040
1 Piece(s)Available

26 Days or more

9.521301751040
1 Piece(s)Available

26 Days or more

101301751040
1 Piece(s)Available

10 Days or more

10.21592091245
1 Piece(s)Available

10 Days or more

10.51592091245
1 Piece(s)Available

10 Days or more

111592091245
1 Piece(s)Available

10 Days or more

11.51592091245
1 Piece(s)Available

10 Days or more

121592091245
1 Piece(s)Available

26 Days or more

12.51832331445
1 Piece(s)Available

26 Days or more

12.71832331445
1 Piece(s)Available

10 Days or more

131832331445
1 Piece(s)Available

10 Days or more

13.51832331445
1 Piece(s)Available

10 Days or more

141832331445
1 Piece(s)Available

10 Days or more

14.52072601648
1 Piece(s)Available

10 Days or more

152072601648
1 Piece(s)Available

26 Days or more

15.52072601648
1 Piece(s)Available

10 Days or more

162072601648

Loading...

  1. 1

Basic Information

Tool Material Type Carbide Shank Type End Mill Shank Coating Y/N NA
With/without Oil Hole Available Number of flutes(sheet) 2 tip angle(°) 120
Standard G.S. Internal oil supply Available Blade diameter tolerance m7
Shank diameter tolerance h6

Additional Products in this Category

Tech Support