(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PCD End Mill, Long Shank 5493 (Part Numbers)

PCD End Mill, Long Shank 5493
  • Volume Discount

Shows excellent performance for machining aluminum or composite material such as CFRP.

Part Number

Configured Part Number is shown.

Part Number
5493-004.000
5493-005.000
5493-006.000
5493-008.000
5493-008.001
5493-010.000
5493-010.001
5493-012.000
5493-012.001
5493-014.000
5493-014.001
5493-016.000
5493-016.001
5493-018.000
5493-018.001
5493-018.002
5493-018.003
5493-020.000
5493-020.001
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Effective length of blade l2
(mm)
Neck Length l3
(mm)
Shank length l4
(mm)
1 Piece(s)Available

26 Days or more

467061555
1 Piece(s)Available

26 Days or more

567081555
1 Piece(s)Available

26 Days or more

667582154
1 Piece(s)Available

26 Days or more

8810082773
1 Piece(s)Available

26 Days or more

88100122773
1 Piece(s)Available

26 Days or more

101010083268
1 Piece(s)Available

26 Days or more

1010100163268
1 Piece(s)Available

26 Days or more

121210083862
1 Piece(s)Available

26 Days or more

1212100163862
1 Piece(s)Available

26 Days or more

141410083862
1 Piece(s)Available

26 Days or more

1414100163862
1 Piece(s)Available

26 Days or more

1616150125298
1 Piece(s)Available

26 Days or more

1616150205298
1 Piece(s)Available

26 Days or more

1818125125273
1 Piece(s)Available

26 Days or more

1818125205273
1 Piece(s)Available

26 Days or more

1818150205298
1 Piece(s)Available

26 Days or more

1818150125298
1 Piece(s)Available

26 Days or more

20201501250100
1 Piece(s)Available

26 Days or more

20201502050100

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 2 Type Square Torsion Angle (θ) No torsion
Tool Material PCD Internal oil supply Available

Additional Products in this Category

Tech Support