(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Deep part centering and chamfering of the workpiece can be done at the same time.
Part Number
Configured Part Number is shown.
0559-015.870
Application | Centering (Positioning) / Hole Chamfer | Tip angle (θ) | 90 |
---|---|---|---|
Blade diameter (d1)(mm) | 15.87 | work material | general steel[○] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] |
Single blade, two blades | Single blade | Tool Material Type | HSS |
Coating Y/N | NA | Overall Length L1(mm) | 186 |
Groove Length l2(mm) | 37 | Standard | G.S. |
Blade diameter tolerance | h6 | Shank diameter tolerance | h6 |
Application | Centering (Positioning) / Hole Chamfer | Tip angle (θ) | 90 | Blade diameter (d1)(mm) | 15.87 |
---|---|---|---|---|---|
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum | Single blade, two blades | Single blade | Tool Material Type | HSS |
Coating Y/N | NA | Overall Length L1(mm) | 186 | Groove Length l2(mm) | 37 |
Standard | G.S. | Blade diameter tolerance | h6 | Shank diameter tolerance | h6 |
Please check the type/dimensions/specifications of the part 0559-015.870 in the NC Spotting Drill Long Shank 90° 559 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy