(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - MQL Long Drill Bit, TiAlN Coated, 20 x D with Oil Hole, RT100T 6511

Carbide Solid Drill Bits - MQL Long Drill Bit, TiAlN Coated, 20 x D with Oil Hole, RT100T 6511
  • Volume Discount

Specially designed MQL compatible groove shapes and blade tips, realizing high accuracy and high efficiency deep hole drilling.

Part Number

Configured Part Number is shown.

Part Number
6511-003.000
6511-003.170
6511-003.500
6511-003.570
6511-003.970
6511-004.000
6511-004.370
6511-004.500
6511-004.760
6511-005.000
6511-005.100
6511-005.160
6511-005.410
6511-005.500
6511-005.560
6511-005.950
6511-006.000
6511-006.350
6511-006.500
6511-006.750
6511-007.000
6511-007.140
6511-007.500
6511-007.540
6511-007.940
6511-008.000
6511-008.330
6511-008.500
6511-008.730
6511-009.000
6511-009.130
6511-009.520
6511-009.920
6511-010.000
6511-010.320
6511-010.720
6511-011.000
6511-011.110
6511-011.510
6511-011.910
6511-012.000
6511-012.300
6511-012.700
6511-013.100
6511-013.490
6511-013.890
6511-014.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
shank diameter d2
(mm)
Shank length l3
(mm)
1 Piece(s)Available

26 Days or more

370110636
1 Piece(s)Available

10 Days or more

3.1783123636
1 Piece(s)Available

10 Days or more

3.596136636
1 Piece(s)Available

26 Days or more

3.5796136636
1 Piece(s)Available

10 Days or more

3.9796136636
1 Piece(s)Available

26 Days or more

496136636
1 Piece(s)Available

26 Days or more

4.37118158636
1 Piece(s)Available

10 Days or more

4.5118158636
1 Piece(s)Available

26 Days or more

4.76118158636
1 Piece(s)Available

10 Days or more

5118158636
1 Piece(s)Available

26 Days or more

5.1140180636
1 Piece(s)Available

26 Days or more

5.16140180636
1 Piece(s)Available

26 Days or more

5.41140180636
1 Piece(s)Available

10 Days or more

5.5140180636
1 Piece(s)Available

26 Days or more

5.56140180636
1 Piece(s)Available

26 Days or more

5.95140180636
1 Piece(s)Available

10 Days or more

6140180636
1 Piece(s)Available

26 Days or more

6.35162202836
1 Piece(s)Available

26 Days or more

6.5162202836
1 Piece(s)Available

26 Days or more

6.75162202836
1 Piece(s)Available

26 Days or more

7162202836
1 Piece(s)Available

26 Days or more

7.14183223836
1 Piece(s)Available

26 Days or more

7.5183223836
1 Piece(s)Available

26 Days or more

7.54183223836
1 Piece(s)Available

26 Days or more

7.94183223836
1 Piece(s)Available

10 Days or more

8183223836
1 Piece(s)Available

26 Days or more

8.332052491040
1 Piece(s)Available

26 Days or more

8.52052491040
1 Piece(s)Available

26 Days or more

8.732052491040
1 Piece(s)Available

26 Days or more

92052491040
1 Piece(s)Available

26 Days or more

9.132272711040
1 Piece(s)Available

26 Days or more

9.522272711040
1 Piece(s)Available

26 Days or more

9.922272711040
1 Piece(s)Available

10 Days or more

102272711040
1 Piece(s)Available

26 Days or more

10.322533021245
1 Piece(s)Available

26 Days or more

10.722533021245
1 Piece(s)Available

10 Days or more

112533021245
1 Piece(s)Available

26 Days or more

11.112743231245
1 Piece(s)Available

26 Days or more

11.512743231245
1 Piece(s)Available

26 Days or more

11.912743231245
1 Piece(s)Available

10 Days or more

122743231245
1 Piece(s)Available

10 Days or more

12.33183671445
1 Piece(s)Available

26 Days or more

12.73183671445
1 Piece(s)Available

26 Days or more

13.13183671445
1 Piece(s)Available

26 Days or more

13.493183671445
1 Piece(s)Available

26 Days or more

13.893183671445
1 Piece(s)Available

26 Days or more

143183671445

Loading...

  1. 1

Basic Information

Tool Material Type Carbide Coating Y/N Available Coating Type A
With/without Oil Hole Available Number of flutes(sheet) 2 tip angle(°) 135
Standard G.S. Internal oil supply Available Blade diameter tolerance h7
Shank diameter tolerance h6 Coating Details TiAlN

Additional Products in this Category

Tech Support