(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Grooving/Shouldering Multi-Flute End Mill for CFRP with Drill Point CR100 6720

Grooving/Shouldering Multi-Flute End Mill for CFRP with Drill Point CR100 6720
  • Volume Discount

End mill for CFRP groove/side-wall machining. The sharp cutting edge and diamond coating provide superb performance. With a drill point to enable drilling.

Part Number

Configured Part Number is shown.

Part Number
6720-004.000
6720-006.000
6720-008.000
6720-010.000
6720-012.000
6720-016.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Effective length of blade l2
(mm)
1 Piece(s)Available

10 Days or more

4645512
1 Piece(s)Available

10 Days or more

6866518
1 Piece(s)Available

26 Days or more

81087524
1 Piece(s)Available

10 Days or more

1012108030
1 Piece(s)Available

26 Days or more

1214129336
1 Piece(s)Available

26 Days or more

16141610848

Loading...

  1. 1

Basic Information

Type Square Coating D Torsion Angle (θ) No torsion
Tool Material Carbide Standard G.S. Coating Details Dia Coat
Blade diameter tolerance e10

Additional Products in this Category

Tech Support