(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Milling Cutter for 60° Chamfering Type N 6711

Part Number

Configured Part Number is shown.

Part Number
6711-004.000
6711-006.000
6711-008.000
6711-010.000
6711-012.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (d1)
(mm)
Overall Length L1
(mm)
Groove Length l2
(mm)
shank diameter d2
(mm)
1 Piece(s)Available

8 Days or more

450224
1 Piece(s)Available

8 Days or more

657216
1 Piece(s)Available

8 Days or more

863278
1 Piece(s)Available

8 Days or more

10723210
1 Piece(s)Available

8 Days or more

12833812

Loading...

  1. 1

Basic Information

Tip angle (θ) 60 Tool Material Type Carbide Coating Y/N Available
Coating Type A Number of flutes(sheet) 4 Standard G.S.
Coating Details TiAℓN Blade diameter tolerance js9

Additional Products in this Category

Tech Support