(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Craft Laser Case Set, Brown Laser

Craft Laser Case Set, Brown Laser
  • Volume Discount

•Product Category : Pliers
•Plier Type : Pliers
•Model : Nippers
For complete product overview and details on Craft Laser Case Set, Brown Laser, see the sections below:

Part Number

Configured Part Number is shown.

CL-TBL

Part Number
CL-TBL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Model Nippers
Main body: option Main Body JAN Code 4953880955358 Weight(g) 230
Set Content Micro Cutting Pliers 115 mm, Micro Nippers 115 mm, Ultra-Precision Tweezers Angle 120 mm, Ultra-Precision Straight Shape 110 mm

Please check the type/dimensions/specifications of the part CL-TBL in the Craft Laser Case Set, Brown Laser series.

Additional Products in this Category

Tech Support