(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soft Touch Slim

Soft Touch Slim
  • Volume Discount

•Product Category : Parts, Plier
•Pliers Type : Plier
•Spring : Included
For complete product overview and details on Soft Touch Slim, see the sections below:

Part Number

Configured Part Number is shown.

SH-165S

Part Number
SH-165S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Pliers Overall Length(mm) 165
Spring Available Maximum Opening Width(mm) 20 Opening Aperture Adjustment 2
Cuttable Diameter(mm) 1.7 Nominal Dimensions(mm) 165 Tip Component Thickness(mm) 4
Main body: option Main Body JAN Code 4953880513138 Weight(g) 165
Material Chrome Vanadium Steel Hardening Complete anti-oxidation treatment Surface Treatment Cation Electrodeposition Coating

Please check the type/dimensions/specifications of the part SH-165S in the Soft Touch Slim series.

Additional Products in this Category

Tech Support