(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Wrap Wheel

Quick Wrap Wheel
  • Volume Discount

•Product Model: Wheel Brush
•Thickness: 25
•Shaft Length: 27
•Material: Sandpaper #80

Part Number

Configured Part Number is shown.

Part Number
AF-3025
AF-4025
AF-5025
AF-6025
AF-8025
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
1 Piece(s)Available

15 Days or more

30
1 Piece(s)Available

15 Days or more

40
1 Piece(s)Available

14 Days or more

50
1 Piece(s)Available

15 Days or more

60
1 Piece(s)Available

15 Days or more

80

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Material Sandpaper #80 Thickness 25
Shaft length 27

Additional Products in this Category

Tech Support