(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

W Wound Stainless Steel Capacitive Brush

W Wound Stainless Steel Capacitive Brush
  • Volume Discount

•Product Model: Torsion Brush
•Shaft Diameter (mm): 6
•Shaft Length: 60
•Overall Length: 110
•Material: Stainless Steel

Part Number

Configured Part Number is shown.

Part Number
CD-101
CD-102
CD-103
CD-104
CD-105
CD-106
CD-107
CD-108
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
1 Piece(s)Available

8 Days or more

100.15
1 Piece(s)Available

11 Days or more

130.15
1 Piece(s)Available

11 Days or more

160.15
1 Piece(s)Available

11 Days or more

190.15
1 Piece(s)Available

12 Days or more

250.15
1 Piece(s)Available

15 Days or more

320.15
1 Piece(s)Available

13 Days or more

380.15
1 Piece(s)Available

13 Days or more

500.2

Loading...

  1. 1

Basic Information

Product Type Torsional brush Shaft Diameter(mm) 6 Material Stainless Steel
Shaft length 60 Overall Length 110

Additional Products in this Category

Tech Support