(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Stainless Steel Shaft Mounted Cylindrical Brush

Miniature Stainless Steel Shaft Mounted Cylindrical Brush
  • Volume Discount

•Product Model: End Type Brush
•Wire Diameter (mm): 0.10
•Shaft Length: 36
•Material: Stainless Steel

Part Number

Configured Part Number is shown.

Part Number
ME-222
ME-223
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Diameter
(mm)
Hair length
1 Piece(s)Available

11 Days or more

2.37
1 Piece(s)Available

11 Days or more

39

Loading...

  1. 1

Basic Information

Product Type End Brush Wire diameter(mm) 0.1 Material Stainless Steel
Shaft length 36

Additional Products in this Category

Tech Support