(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: End Type Brush
•Wire Diameter (mm): 0.90
•Shaft Diameter (mm): 6
•Hair Length: 30
•Material: Nylon with Abrasive Grain # 60
Product Type | End Brush | Wire diameter(mm) | 0.9 | Shaft Diameter(mm) | 6 |
---|---|---|---|---|---|
Material | Nylon with Abrasive Grain # 60 | Hair length | 30 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy