(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steel Plated Wire Shaft Mounted Cup Brush (Yellow Strand)

Steel Plated Wire Shaft Mounted Cup Brush (Yellow Strand)
  • Volume Discount

•Product Model: Cup Type Brush
•Wire Diameter (mm): 0.25
•Shaft Diameter (mm): 6
•Shaft Length: 35
•Material: Steel Wire Plated Wire

Part Number

Configured Part Number is shown.

Part Number
SC-60
SC-61
SC-63
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Fitting Diameter Hair length
1 Piece(s)Available

9 Days or more

403525
1 Piece(s)Available

9 Days or more

504025
1 Piece(s)Available

8 Days or more

756020

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Wire diameter(mm) 0.25 Shaft Diameter(mm) 6
Material Steel Wire Plated Wire Shaft length 35

Additional Products in this Category

Tech Support