(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

0.15 Steel Wire Wheel Brush with Shaft

0.15 Steel Wire Wheel Brush with Shaft
  • Volume Discount

Optimal for rust removal, base polishing of plating coating, removal of coatings, etc., finish of welding locations, deburring of press cutting, cast items, and polishing of metal surfaces.

Part Number

Configured Part Number is shown.

SW-20

Part Number
SW-20
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Outer Diameter(mm) 75 Wire diameter(mm) 0.15
Shaft Diameter(mm) 6 Material Steel Thickness 13
Fitting Diameter 38 Shaft length 35

Please check the type/dimensions/specifications of the part SW-20 in the 0.15 Steel Wire Wheel Brush with Shaft series.

Additional Products in this Category

Tech Support