(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cylindrical Brush TEB

Cylindrical Brush TEB
  • Volume Discount

This is a generic electric pipe brush for tools. The wire material center is tightened with a wire so that it is unlikely to spread out during rotation. This product is ideal for bases, corners, and other narrow surface polishing.

Part Number

Configured Part Number is shown.

Part Number
TEB-15G
TEB-15S
TEB-15SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Wire diameter
(mm)
Hair material JAN code Trusco Code Material: wire
1 Piece(s)Available

7 Days or more

0.25 x 5 stranded wiresBrass Plated Steel Wire4989999266818444-9886Brass Plated Steel Wire
1 Piece(s)Available

7 Days or more

0.3Steel Wire4989999266825444-9894Steel wire
1 Piece(s)Available

7 Days or more

0.3Stainless Steel4989999266832444-9908Stainless steel wire (SUS304)

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 15 Shaft Diameter(mm) 6 Details Type ø6 mm Shaft Collar Type
Shaft length(mm) 25 Hair length(mm) 30 Max. Rotational Speed(rpm) 3000
Mass(g) 40 Features This is a generic, electric pipe brush for tools. The wire material center wire is tightened so that it is unlikely to spread out when being rotated. This product is ideal for bases, corners, and other narrow surface polishing. Material: shaft Steel (Galvanized Iron)

Additional Products in this Category

Tech Support