(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass Bevel Brush

Brass Bevel Brush
  • Volume Discount

•Product Model: Bevel Brush
•Major Diameter (mm): 85
•Wire Diameter (mm): 0.15
•Fitting Diameter (mm): 65
•Hair Length (mm): 13.0

Part Number

Configured Part Number is shown.

BN-21

Part Number
BN-21
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Product Type Bevel Brush Outer Diameter(mm) 85 Wire diameter(mm) 0.15
Fitting Diameter(mm) 65 Hair length(mm) 13.0 Maximum Number of Rotation(rpm) 12,000
Screw Diameter(mm) 10p1.5 Grindstone diameter(mm) 100

Please check the type/dimensions/specifications of the part BN-21 in the Brass Bevel Brush series.

Additional Products in this Category

Tech Support