(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nylon Cup Brush CH

Nylon Cup Brush CH
  • Volume Discount

•Product Model: Cup Type Brush
•Major Diameter (mm): 75
•Wire Diameter (mm): 0.90
•Hole Diameter (mm): 16
•Fitting Diameter (mm): 60

Part Number

Configured Part Number is shown.

CH-89

Part Number
CH-89
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Outer Diameter(mm) 75 Wire diameter(mm) 0.9
Hole Diameter(mm) 16 Fitting Diameter(mm) 60 Hair length(mm) 25
Maximum Number of Rotation(rpm) 12,000 Grindstone diameter(mm) 100

Please check the type/dimensions/specifications of the part CH-89 in the Nylon Cup Brush CH series.

Additional Products in this Category

Tech Support