(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steel Strip Wheel Brush

Steel Strip Wheel Brush
  • Volume Discount

•Product Model: Wheel Type Brush
•Major Diameter (mm): 35
•Wire Diameter (mm): 0.20
•Hole Diameter (mm): 9.0
•Fitting Diameter (mm): 20

Part Number

Configured Part Number is shown.

PR-61

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Product TypeWheel Type BrushOuter Diameter(mm)35
Wire diameter(mm)0.2Hole Diameter(mm)9
Fitting Diameter(mm)20Thickness(mm)29
Hair length(mm)7.5 - -
Part Number
PR-61
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Product Type Wheel Type Brush Outer Diameter(mm) 35 Wire diameter(mm) 0.2
Hole Diameter(mm) 9 Fitting Diameter(mm) 20 Thickness(mm) 29
Hair length(mm) 7.5

Please check the type/dimensions/specifications of the part PR-61 in the Steel Strip Wheel Brush series.

Additional Products in this Category

Tech Support