(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

0.3 Steel Wire Pressed Wheel Brush (PR-14)

0.3 Steel Wire Pressed Wheel Brush PR-14
  • Volume Discount

•Product Model: Wheel Type Brush
•Thickness (mm): 13

Part Number

Configured Part Number is shown.

PR-14

Part Number
PR-14
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
Hole Diameter
(mm)
Fitting Diameter
(mm)
Hair length
(mm)
1 Piece(s)Available

7 Days or more

650.3103216.5

Loading...

  1. 1

Basic Information

Product Type Wheel Type Brush Thickness(mm) 13

Please check the type/dimensions/specifications of the part PR-14 in the 0.3 Steel Wire Pressed Wheel Brush series.

Products like this...

Part Number
PR-15
PR-16
PR-17
PR-19
PR-20
PR-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
Hole Diameter
(mm)
Fitting Diameter
(mm)
Hair length
(mm)
1 Piece(s)Available

7 Days or more

750.3103818.5
1 Piece(s)Available

7 Days or more

1000.3103831.0
1 Piece(s)Available

7 Days or more

500.312.72512.5
1 Piece(s)Available

7 Days or more

750.312.73818.5
1 Piece(s)Available

7 Days or more

1000.312.73831.0
1 Piece(s)Available

7 Days or more

750.15103818.5

Additional Products in this Category

Tech Support