(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUS304 Stainless Steel Wheel Brush 0.3

SUS304 Stainless Steel Wheel Brush 0.3
  • Volume Discount

•Product Model: Wheel Type Brush
•Wire Diameter (mm): 0.30

Part Number

Configured Part Number is shown.

Part Number
WB-200
WB-201
WB-202
WB-203
WB-204
WB-205
WB-206
WB-207
WB-208
WB-209
WB-211
WB-212
WB-213
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Hole Diameter
(mm)
Tip Thickness
(mm)
Fitting Diameter
(mm)
Thickness
(mm)
Hair length
(mm)
Maximum Number of Rotation
(rpm)
1 Piece(s)Available

7 Days or more

1009.5319551822.56,000
1 Piece(s)Available

6 Days or more

10012.719551822.56,000
1 Piece(s)Available

8 Days or more

1259.53196518305,000
1 Piece(s)Available

12 Days or more

12512.7196518305,000
1 Piece(s)Available

7 Days or more

15012.720751837.54,300
1 Piece(s)Available

12 Days or more

15015.8820751837.54,300
1 Piece(s)Available

12 Days or more

15019.0520751837.54,300
1 Piece(s)Available

12 Days or more

15025.420751837.54,300
1 Piece(s)Available

7 Days or more

20015.88251002250.03,600
1 Piece(s)Available

12 Days or more

20019.05251002250.03,600
1 Piece(s)Available

7 Days or more

25019.05251252262.53,000
1 Piece(s)Available

13 Days or more

25025.4251252262.53,000
1 Piece(s)Available

8 Days or more

30025.4321502275.52,400

Loading...

  1. 1

Basic Information

Product Type Wheel Type Brush Wire diameter(mm) 0.3

Additional Products in this Category

Tech Support