(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

MMS Powerful Metal Saw Types, Non-Treated Products (Circular Blade Products)

Part Number

Configured Part Number is shown.

Part Number
MMS125X010
MMS125X025
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(mm)
1 Piece(s)Available

13 Days or more

1
1 Piece(s)Available

13 Days or more

2.5

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 125 Application For Ordinary Steel / For stainless steel Material high-speed steel
Hole Diameter(mm) 25.4 blade type Round Blade Diameter of Hub(mm) 50
Coating Non-Coated External Shape Dimensional Tolerance(mm) 0~+1 Dimensional Tolerance of Hole Diameter H7

Additional Products in this Category

Tech Support