(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material: High-Speed Steel
•Hole Diameter (mm): 25.4
•Surface Treatment: Oxidized item
•Blade Type: Round Blade
•Coating: Non-Coated
Loading...
Application | For Ordinary Steel / For stainless steel | Material | high-speed steel | Hole Diameter(mm) | 25.4 |
---|---|---|---|---|---|
Surface Treatment | Oxidized item | blade type | Round Blade | Coating | Non-Coated |
External Shape Dimensional Tolerance(mm) | 0~+1 | Dimensional Tolerance of Hole Diameter | H7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy