(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
FMB Slot Milling Machine 70 Diam. (72 Blades), Non-Coated
OKAZAKI
•Material: High-Speed Steel
•Major Diameter (mm): 70
•Hole Diameter (mm): 25.4
•Number Of Flutes: 72
•Coating: Non-Coated
Days to Ship: | 9 Days or more |
---|
MMS Powerful Metal Saw Types, Non-Treated Products
OKAZAKI
•Material: High-Speed Steel
•Hole Diameter (mm): 25.4
•Coating: Non-Coated
•External Shape Dimensional Tolerance (mm): 0~+1
•Dimensional Tolerance Of Hole Diameter: H7
Days to Ship: | 12 Days or more |
---|
OKAZAKI
•Material: High-Speed Steel
•Coating: Non-Coated
•External Shape Dimensional Tolerance (mm): 0~+1
•Dimensional Tolerance Of Hole Diameter: H7
Days to Ship: | 9 Days or more |
---|
HSS Metal Saw (for General Steel)
DAIDOKOGYO
•Use: For Ordinary steel
For complete product overview and details on HSS Metal Saw (for General Steel) see the sections below:
Days to Ship: | 16 Days or more |
---|
HSS Metal Saw (for Normal Metal)
DAIDOKOGYO
•Use: For Ordinary steel
•Material: High-Speed Steel
•Number Contained In A Packet: 1 pc.
Days to Ship: | 8 Days or more |
---|
Metal Cutting Saw Blades - HSS for Stainless Steel, SP
DAIDOKOGYO
•Use: For Stainless Steel
•Material: High-Speed Steel
•Number Contained In A Packet: 1 pc.
Days to Ship: | 9 Days or more |
---|
TANITEC
•Use: For Ordinary steel
•Material: High-Speed Steel
•Application: For cutting general materials such as ordinary steel, carbon steel, etc.
Days to Ship: | 8 Days or more |
---|
TANITEC
•Use: For Stainless Steel
•Material: High-Speed Steel
•Feature: Demonstrates its power cutting tough stainless steel with more adhesiveness than ordinary steel, as well as alloy tool steel and special steel.
Days to Ship: | 8 Days or more |
---|
SEC
•Use: For Ordinary steel
•Material: High-Speed Steel
•Internal Diameter: 25.4
Days to Ship: | 7 Days or more |
---|
CMS Cobalt Saw, Oxidized Product
OKAZAKI
•Material: High-Speed Steel
•Surface Treatment: Oxidized item
•Coating: Non-Coated
•External Shape Dimensional Tolerance (mm): 0~+1
•Dimensional Tolerance Of Hole Diameter: H7
Days to Ship: | 9 Days or more |
---|
SFM Slotting Milling Machine 45 Dia., Non-Coated
OKAZAKI
•Material: High-Speed Steel
•Major Diameter (mm): 45
•Hole Diameter (mm): 15.875
•Number Of Flutes: 90
•Coating: Non-Coated
Days to Ship: | 9 Days or more |
---|
OKAZAKI
•Material: Carbide
•Coating: Non-Coated
•Thickness Dimensional Tolerance (mm): ±0.01
•External Shape Dimensional Tolerance (mm): 0~+0.5
•Dimensional Tolerance Of Hole Diameter: H7
Days to Ship: | 8 Days or more |
---|
SSF Solid Slotting Milling Machine
OKAZAKI
•Material: Carbide
•Coating: Non-Coated
•Thickness Dimensional Tolerance (mm): ±0.01
•External Shape Dimensional Tolerance (mm): 0~+0.3
•Dimensional Tolerance Of Hole Diameter: H7
Days to Ship: | 12 Days or more |
---|
TSFM Slotting Milling Machine 45 Diam., TiN Coating
OKAZAKI
For grooving small accessories.
Outer diameter (mm) 45, hole diameter (mm) 15.875, number of flutes (pcs.) 90
Material High-speed steel
Surface treatment, TiN coating
Work Material for Ordinary Steel / for Stainless Steel
Days to Ship: | 9 Days or more |
---|
Metal Cutting Saw Blades - HSS for Stainless Steel
DAIDOKOGYO
•Use: For Stainless Steel
For complete product overview and details on Metal Cutting Saw Blades - HSS for Stainless Steel see the sections below:
Days to Ship: | 16 Days or more |
---|
CMS Cobalt Saw, Oxidized Product (Circular Blade Product)
OKAZAKI
•Material: High-Speed Steel
•Surface Treatment: Oxidized item
•Blade Type: Round Blade
•Coating: Non-Coated
•External Shape Dimensional Tolerance (mm): 0~+1
Days to Ship: | 13 Days or more |
---|
HMMS Strong Metal Saw Oxidized Product (Circular Blade Product)
OKAZAKI
•Material: High-Speed Steel
•Hole Diameter (mm): 25.4
•Surface Treatment: Oxidized item
•Blade Type: Round Blade
•Coating: Non-Coated
Days to Ship: | 16 Days or more |
---|
MMS Powerful Metal Saw Types, Non-Treated Products (Circular Blade Products)
OKAZAKI
Days to Ship: | 13 Days or more |
---|
DIJET
•Material: Carbide
•Tolerance (Thickness W) (mm): ±0.01
•Type Material: K Type
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 9 Days or more |
---|
Stainless Steel Cutting Disc【10 Pieces Per Package】
MINITOR
•Thickness (mm): 0.1
•Hole Diameter (mm): 1.8
•Max. Rotational Speed (rpm): 5000
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Major Diameter(mm) |
Thickness(mm) |
Use |
Material |
Pitch(mm) |
Core-to-core(mm) |
Number of pieces |
Pin Hole Diameter(mm) |
Brand | OKAZAKI | OKAZAKI | OKAZAKI | DAIDOKOGYO | DAIDOKOGYO | DAIDOKOGYO | TANITEC | TANITEC | SEC | OKAZAKI | OKAZAKI | OKAZAKI | OKAZAKI | OKAZAKI | DAIDOKOGYO | OKAZAKI | OKAZAKI | OKAZAKI | DIJET | DIJET | MINITOR |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | HMMS Strong Metal Saw Oxidized Product (Circular Blade Product) | MMS Powerful Metal Saw Types, Non-Treated Products (Circular Blade Products) | |||||||||||||||||||
Days to Ship | 9 Days or more | 12 Days or more | 9 Days or more | 16 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 12 Days or more | 9 Days or more | 16 Days or more | 13 Days or more | 16 Days or more | 13 Days or more | 9 Days or more | 9 Days or more | 9 Days or more |
Major Diameter(mm) | 70 | 75 ~ 200 | 75 ~ 300 | 280 ~ 400 | 250 ~ 370 | 250 ~ 370 | 250 ~ 370 | 250 ~ 370 | 75 ~ 125 | 250 ~ 370 | 45 | 50 ~ 100 | 20 ~ 45 | 45 | 250 ~ 370 | 250 ~ 370 | 75 ~ 200 | 125 | 20(+0.2/0) ~ 45(+0.2/0) | 45 ~ 125 | 13 ~ 25 |
Thickness(mm) | 0.8 ~ 1 | 1 ~ 3 | 0.4 ~ 8 | 2.5 ~ 3 | 2 ~ 3 | 2 ~ 3 | 2 ~ 3 | 2 ~ 3 | 1 ~ 2.5 | 2 ~ 3 | 0.6 ~ 0.8 | 0.3 ~ 2 | 0.3 ~ 2 | 0.3 ~ 2 | 2 ~ 3 | 2 ~ 3 | 1 ~ 3 | 1 ~ 2.5 | 0.1 ~ 3 | 0.3 ~ 3 | 0.1 |
Use | For Ordinary steel / For Stainless Steel | For Ordinary steel / For Stainless Steel | For Ordinary steel / For Stainless Steel | For Ordinary steel | For Ordinary steel | For Stainless Steel | For Ordinary steel | For Stainless Steel | For Ordinary steel | For Ordinary steel / For Stainless Steel | For Ordinary steel / For Stainless Steel | For Ordinary steel / For Stainless Steel | For Ordinary steel / For Stainless Steel | For Ordinary steel / For Stainless Steel | For Stainless Steel | For Ordinary steel / For Stainless Steel | For Ordinary steel / For Stainless Steel | For Ordinary steel / For Stainless Steel | For Ordinary steel / For Stainless Steel | For Ordinary steel / For Stainless Steel | - |
Material | High-Speed Steel | High-Speed Steel | High-Speed Steel | - | High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel | Carbide | Carbide | High-Speed Steel | - | High-Speed Steel | High-Speed Steel | High-Speed Steel | Carbide | Carbide | - |
Pitch(mm) | - | 6 ~ 8 | - | 3 ~ 6 | 3 ~ 6 | 3 ~ 6 | 3 ~ 8 | 3 ~ 8 | - | 3 ~ 10 | - | - | - | - | 3 ~ 6 | - | - | - | - | - | - |
Core-to-core(mm) | - | - | - | 50 ~ 80 | 50 ~ 80 | 50 ~ 80 | 50 ~ 80 | 50 ~ 80 | - | 45 ~ 80 | - | - | - | - | 50 ~ 80 | 45 ~ 80 | - | - | - | - | - |
Number of pieces | - | - | - | 2 ~ 4 | 2 ~ 4 | 2 ~ 4 | 2 ~ 4 | - | - | 2 ~ 4 | - | - | - | - | 2 ~ 4 | 2 ~ 4 | - | - | - | - | - |
Pin Hole Diameter(mm) | - | - | - | 8.5 ~ 15 | 9 ~ 15 | 9 ~ 15 | 9 ~ 15 | 9 ~ 15 | - | 8.5 ~ 15 | - | - | - | - | 9 ~ 15 | 8.5 ~ 15 | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy