(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CMS Cobalt Saw, Oxidized Product (Circular Blade Product)

CMS Cobalt Saw, Oxidized Product (Circular Blade Product)
  • Volume Discount

•Material: High-Speed Steel
•Surface Treatment: Oxidized item
•Blade Type: Round Blade
•Coating: Non-Coated
•External Shape Dimensional Tolerance (mm): 0~+1

Part Number

Configured Part Number is shown.

Part Number
CMS02
CMS07
CMS11
CMS12
CMS15
CMS17
CMS18
CMS20
CMS33
CMS41
CMS42
CMS44
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Thickness
(mm)
Drive hole core distance
(mm)
Number of Pieces Pin Hole Diameter
(mm)
Hole Diameter
(mm)
1 Piece(s)Available

13 Days or more

250245 ~ 5028.5 ~ 932
1 Piece(s)Available

13 Days or more

2802.56341132
1 Piece(s)Available

13 Days or more

3002502931.8
1 Piece(s)Available

13 Days or more

3002.5502931.8
1 Piece(s)Available

13 Days or more

30026341132
1 Piece(s)Available

13 Days or more

30026341140
1 Piece(s)Available

13 Days or more

3002.56341140
1 Piece(s)Available

13 Days or more

3152.56341132
1 Piece(s)Available

13 Days or more

36036341140
1 Piece(s)Available

13 Days or more

3702.56641145
1 Piece(s)Available

13 Days or more

37036641150
1 Piece(s)Available

13 Days or more

3702.58041550

Loading...

  1. 1

Basic Information

Application For Ordinary Steel / For stainless steel Material high-speed steel Surface Treatment Oxidized item
blade type Round Blade Coating Non-Coated External Shape Dimensional Tolerance(mm) 0~+1
Dimensional Tolerance of Hole Diameter H7

Additional Products in this Category

Tech Support