(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotating Center

Rotating Center
  • Volume Discount

[Features]
· Since the run-out of center spindle tapered part is 5 µm or less, tapered roller bearings, thrust ball bearings, and needle bearings have been used.
[Applications]
· Workpiece support and runout prevention.

Part Number

Configured Part Number is shown.

Part Number
LC-3A
LC-4A
LC-5A
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No shank Overall Length
(mm)
Body Diameter
(mm)
Center Diameter
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

MT3MT3166.55124109-1671980
1 Piece(s)Available

8 Days or more

MT4MT42146631109-16892000
1 Piece(s)Available

11 Days or more

MT5MT52348038109-16973400
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No shank Overall Length
(mm)
Body Diameter
(mm)
Center Diameter
(mm)
Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Details Type High Hardness Diffusing Type
Accuracy(mm) 0.005 Features Since the run-out of center spindle tapered part is 5 µm or less, tapered roller bearings, thrust ball bearings, and needle bearings have been used. Application Workpiece support and runout prevention.

Additional Products in this Category

Tech Support