(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Iron Jaw for Kitagawa (Small Diameter, Standard)【3 Pieces Per Package】

Iron Jaw for Kitagawa (Small Diameter, Standard)
  • Volume Discount

•Width (mm): 100
•Depth (mm): 35
•Height (mm): 42

PDF

Part Number

Configured Part Number is shown.

HO-8S-H42

 
Part Number
HO-8S-H42
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

3 Pieces Per Package

1 Pack(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Chuck Nominal Size 8
Jaw Height(mm) 42 Compatible Manufacturer Kitagawa Width(mm) 100
Depth(mm) 35 Height(mm) 42

Please check the type/dimensions/specifications of the part HO-8S-H42 in the Iron Jaw for Kitagawa (Small Diameter, Standard) series.

Additional Products in this Category

Tech Support