(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For more precise, more efficient operation. Twisted V drill to support next generation high speed machining. A drill with oil hole that makes full use of state-of-the-art technology.
Part Number
Configured Part Number is shown.
OVDSJ-007.98
Hole Diameter (Drilling Diameter) D(mm) | 7.98 | Groove Length (ℓ)(mm) | 42 |
---|---|---|---|
Work Material | Cast Iron[○] / Aluminum[○] / Copper[○] | Tool Material Type | Carbide |
Overall Length (L)(mm) | 85 | Link Model | End Mill Shank |
Coating Presence | NA | Oil-Hole Presence | NA |
Shank diameter (d)(mm) | 8 | Shank tolerance | 0~-0.009 |
Drill Diameter Crossing | ±0.002 | Torsional Angle | Right blade straight blade |
Show More | |||
Number of flutes | 6 | - | - |
Show Less |
Hole Diameter (Drilling Diameter) D(mm) | 7.98 | Groove Length (ℓ)(mm) | 42 | Work Material | Cast Iron / Aluminum / Copper |
---|---|---|---|---|---|
Tool Material Type | Carbide | Overall Length (L)(mm) | 85 | Link Model | End Mill Shank |
Coating Presence | NA | Oil-Hole Presence | NA | Shank diameter (d)(mm) | 8 |
Shank tolerance | 0~-0.009 | Drill Diameter Crossing | ±0.002 | Torsional Angle | Right blade straight blade |
Number of flutes | 6 |
Please check the type/dimensions/specifications of the part OVDSJ-007.98 in the Carbide Solid Drill Bits - End Mill Shank, V Drill, Short series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy