(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One Cut Hard End Mill DV-OCSB

One Cut Hard End Mill DV-OCSB
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
DV-OCSB2060
DV-OCSB2100
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
φDc
(mm)
1 Piece(s)Available

8 Days or more

399066
1 Piece(s)Available

8 Days or more

5151001010

Loading...

  1. 1

Basic Information

Type Ball work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Cast Iron / Aluminum / Titanium / Copper / Graphite Number of flutes(sheet) 2
Coating TiAlN R Precision(µm) 5~-5 Machining Application Curved surface / R Groove
Coating (Other) DV Value Coat Features Torsion Angle 30°, for highly hardened materials, value coat, shrink response With/Without Torsion Yes (30°)
Machining Application (Other) Pocket machining

Additional Products in this Category

Tech Support