(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One Cut Super Radius End Mill DV-OCSRTN

One Cut Super Radius End Mill DV-OCSRTN
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
DV-OCSRTN3020-R05-12
DV-OCSRTN3020-R05-16
DV-OCSRTN3020-R05-20
DV-OCSRTN3030-R08-18
DV-OCSRTN3030-R08-24
DV-OCSRTN3030-R08-30
DV-OCSRTN3040-R10-24
DV-OCSRTN3040-R10-30
DV-OCSRTN3040-R10-40
DV-OCSRTN3050-R12-30
DV-OCSRTN3050-R12-40
DV-OCSRTN3050-R12-50
DV-OCSRTN3060-R15-40
DV-OCSRTN3060-R15-55
DV-OCSRTN3060-R15-67
DV-OCSRTN3080-R20-55
DV-OCSRTN3080-R20-70
DV-OCSRTN3080-R20-90
DV-OCSRTN3100-R20-73
DV-OCSRTN3100-R20-95
DV-OCSRTN3100-R20-115
DV-OCSRTN3120-R20-80
DV-OCSRTN3120-R20-105
DV-OCSRTN3160-R30-105
DV-OCSRTN3160-R30-155
Part NumberMinimum order quantityVolume DiscountDays to Ship Single corner (θ)
(Degree)
Tip diameter (D)
(φ)
Blade length (l)
(mm)
R Size
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Dimensions/ℓ2
(mm)
1 Piece(s)Available

9 Days or more

230.567012
1 Piece(s)Available

9 Days or more

230.567016
1 Piece(s)Available

9 Days or more

230.567020
1 Piece(s)Available

9 Days or more

34.50.868018
1 Piece(s)Available

9 Days or more

34.50.868024
1 Piece(s)Available

9 Days or more

34.50.868030
1 Piece(s)Available

9 Days or more

46169024
1 Piece(s)Available

9 Days or more

46169030
1 Piece(s)Available

9 Days or more

46169040
1 Piece(s)Available

9 Days or more

57.51.269030
1 Piece(s)Available

9 Days or more

57.51.2810040
1 Piece(s)Available

9 Days or more

57.51.2811050
1 Piece(s)Available

9 Days or more

691.5810040
1 Piece(s)Available

9 Days or more

691.5811555
1 Piece(s)Available

9 Days or more

0°50'691.5813067
1 Piece(s)Available

9 Days or more

81221011555
1 Piece(s)Available

9 Days or more

0°50'81221013070
1 Piece(s)Available

9 Days or more

81221215090
1 Piece(s)Available

9 Days or more

0°50'101521213573
1 Piece(s)Available

9 Days or more

101521615595
1 Piece(s)Available

9 Days or more

1015216175115
1 Piece(s)Available

9 Days or more

121821614080
1 Piece(s)Available

9 Days or more

1218216165105
1 Piece(s)Available

9 Days or more

1624320180105
1 Piece(s)Available

9 Days or more

0°50'1624320220155

Loading...

  1. 1

Basic Information

Type Tapered radius work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Cast Iron Number of flutes(sheet) 3
Accuracy R ±0.015 Torsional Angle(°) 50 Detailed coatings Value Coat
Specifications 3-Flute 50° helix angle tapered neck type with round corner Machining Application Shoulder Milling (Rounded Corner), Curved Surface Machining, Pocket Machining, Helical Machining

Additional Products in this Category

Tech Support