(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

For Rib Grooves, Taper Type with Corner Rounding FXS-RB-TPCR

For Rib Grooves, Taper Type with Corner Rounding FXS-RB-TPCR
  • Volume Discount

A radius end type high-rigidity taper end mill which enables rib grooves to be machined with high efficiency.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FXS-RB-TPCR-1X1XR0.2X8
FXS-RB-TPCR-1X1XR0.2X12
FXS-RB-TPCR-1X30XR0.2X8
FXS-RB-TPCR-1X30XR0.2X12
FXS-RB-TPCR-1X130XR0.2X8
FXS-RB-TPCR-1X130XR0.2X12
FXS-RB-TPCR-1.2X1XR0.2X8
FXS-RB-TPCR-1.2X1XR0.2X12
FXS-RB-TPCR-1.2X30XR0.2X8
FXS-RB-TPCR-1.2X30XR0.2X12
FXS-RB-TPCR-1.2X130XR0.2X8
FXS-RB-TPCR-1.2X130XR0.2X12
FXS-RB-TPCR-1.5X1XR0.2X8
FXS-RB-TPCR-1.5X1XR0.2X12
FXS-RB-TPCR-1.5X30XR0.2X8
FXS-RB-TPCR-1.5X30XR0.2X12
FXS-RB-TPCR-1.5X130XR0.2X8
FXS-RB-TPCR-1.5X130XR0.2X12
Part NumberMinimum order quantityVolume DiscountDays to Ship Single Angle (θ)
(Degree)
Tip Diameter (D)
(φ)
Flute Length (l)
(mm)
Large End Diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

1181.288545122
1 Piece(s)Available

8 Days or more

11121.428545124
1 Piece(s)Available

8 Days or more

0.5181.148545022
1 Piece(s)Available

8 Days or more

0.51121.218545024
1 Piece(s)Available

8 Days or more

1.5181.428545222
1 Piece(s)Available

8 Days or more

1.51121.638545224
1 Piece(s)Available

8 Days or more

11.281.488545132
1 Piece(s)Available

8 Days or more

11.2121.628545134
1 Piece(s)Available

8 Days or more

0.51.281.348545032
1 Piece(s)Available

8 Days or more

0.51.2121.418545034
1 Piece(s)Available

8 Days or more

1.51.281.628545232
1 Piece(s)Available

8 Days or more

1.51.2121.838545234
1 Piece(s)Available

8 Days or more

11.581.788545142
1 Piece(s)Available

8 Days or more

11.5121.928545144
1 Piece(s)Available

8 Days or more

0.51.581.648545042
1 Piece(s)Available

8 Days or more

0.51.5121.718545044
1 Piece(s)Available

8 Days or more

1.51.581.928545242
1 Piece(s)Available

8 Days or more

1.51.5122.138545244

Loading...

  1. 1

Basic Information

Model Tapered radius Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Titanium / Copper R Size(mm) 0.2
Number of Flutes(sheet) multi-edged Link Diameter (d)(mm) 4 Overall Length (L)(mm) 45
Coating TiAlN Torsional Angle Weak torsion (15 to 25°)

Additional Products in this Category

Tech Support