(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One Cut Super Radius End Mill DV-OCSRLN

One Cut Super Radius End Mill DV-OCSRLN
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
DV-OCSRLN3040-R10-20
DV-OCSRLN3040-R10-28
DV-OCSRLN3060-R15-30
DV-OCSRLN3060-R15-42
DV-OCSRLN3060-R15-55
DV-OCSRLN3080-R20-40
DV-OCSRLN3080-R20-72
DV-OCSRLN3100-R20-50
DV-OCSRLN3100-R20-70
DV-OCSRLN3100-R20-90
DV-OCSRLN3120-R20-60
DV-OCSRLN3120-R20-85
DV-OCSRLN3120-R20-110
DV-OCSRLN3160-R30-80
DV-OCSRLN3160-R30-120
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Dimensions/ℓ2
(mm)
φD1
(mm)
1 Piece(s)Available

10 Days or more

41680420203.8
1 Piece(s)Available

10 Days or more

41680428283.8
1 Piece(s)Available

10 Days or more

61.5990630305.7
1 Piece(s)Available

10 Days or more

61.59100642425.7
1 Piece(s)Available

10 Days or more

61.59115655555.7
1 Piece(s)Available

10 Days or more

8212100840407.6
1 Piece(s)Available

10 Days or more

8212130872727.6
1 Piece(s)Available

10 Days or more

102151101050509.5
1 Piece(s)Available

10 Days or more

102151301070709.5
1 Piece(s)Available

10 Days or more

102151501090909.5
1 Piece(s)Available

10 Days or more

1221812012606011.5
1 Piece(s)Available

10 Days or more

1221814512858511.5
1 Piece(s)Available

10 Days or more

122181701211011011.5
1 Piece(s)Available

10 Days or more

1632415016808015.5
1 Piece(s)Available

10 Days or more

163241851612012015.5

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Cast Iron Number of flutes(sheet) 3 Type Long-Neck Radius
Machining Application Side / Curved surface Torsion Angle (θ) Powerful Torsion (45°-60°) R Precision(µm) 0.015~-0.015
Specifications Long-Neck Type Under-Neck, with Rounded Corners Machining Application Details Pocket machining, helical processing, shoulder grinding (Corner radius), curved surface processing Detailed torsion angle 50°

Additional Products in this Category

Tech Support