(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long One-Cut End Mill OC-L

Long One-Cut End Mill OC-L
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
OCL10-30
OCL10-40
OCL10-50
OCL10-60
OCL10.5-30
OCL10.5-40
OCL10.5-50
OCL10.5-60
OCL11-30
OCL11-40
OCL11-50
OCL11-60
OCL11.5-30
OCL11.5-40
OCL11.5-50
OCL11.5-60
OCL12-30
OCL12-40
OCL12-50
OCL12-60
OCL12.5-30
OCL12.5-40
OCL12.5-50
OCL12.5-60
OCL13-30
OCL13-40
OCL13-50
OCL13-60
OCL13.5-40
OCL13.5-50
OCL13.5-60
OCL14-40
OCL14-50
OCL14-60
OCL14-80
OCL14.5-50
OCL14.5-60
OCL14.5-80
OCL15-40
OCL15-50
OCL15-60
OCL15-80
OCL15.5-60
OCL15.5-80
OCL16-50
OCL16-60
OCL16-80
OCL16.5-60
OCL16.5-80
OCL17-60
OCL17-80
OCL17.5-60
OCL17.5-80
OCL18-50
OCL18-60
OCL18-80
OCL18-100
OCL18.5-60
OCL18.5-80
OCL19-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

103012100
1 Piece(s)Available

8 Days or more

104012110
1 Piece(s)Available

8 Days or more

105012120
1 Piece(s)Available

8 Days or more

106012130
1 Piece(s)Available

8 Days or more

10.53012100
1 Piece(s)Available

8 Days or more

10.54012110
1 Piece(s)Available

8 Days or more

10.55012120
1 Piece(s)Available

8 Days or more

10.56012130
1 Piece(s)Available

8 Days or more

113012100
1 Piece(s)Available

8 Days or more

114012110
1 Piece(s)Available

8 Days or more

115012120
1 Piece(s)Available

8 Days or more

116012130
1 Piece(s)Available

8 Days or more

11.53012100
1 Piece(s)Available

8 Days or more

11.54012110
1 Piece(s)Available

8 Days or more

11.55012120
1 Piece(s)Available

8 Days or more

11.56012130
1 Piece(s)Available

8 Days or more

123012100
1 Piece(s)Available

8 Days or more

124012110
1 Piece(s)Available

8 Days or more

125012120
1 Piece(s)Available

8 Days or more

126012130
1 Piece(s)Available

8 Days or more

12.53016100
1 Piece(s)Available

8 Days or more

12.54016110
1 Piece(s)Available

8 Days or more

12.55016120
1 Piece(s)Available

8 Days or more

12.56016130
1 Piece(s)Available

8 Days or more

133016100
1 Piece(s)Available

8 Days or more

134016110
1 Piece(s)Available

8 Days or more

135016120
1 Piece(s)Available

8 Days or more

136016130
1 Piece(s)Available

8 Days or more

13.54016110
1 Piece(s)Available

8 Days or more

13.55016120
1 Piece(s)Available

8 Days or more

13.56016130
1 Piece(s)Available

8 Days or more

144016110
1 Piece(s)Available

8 Days or more

145016120
1 Piece(s)Available

8 Days or more

146016130
1 Piece(s)Available

8 Days or more

148016150
1 Piece(s)Available

8 Days or more

14.55016120
1 Piece(s)Available

8 Days or more

14.56016130
1 Piece(s)Available

8 Days or more

14.58016150
1 Piece(s)Available

8 Days or more

154016110
1 Piece(s)Available

8 Days or more

155016120
1 Piece(s)Available

8 Days or more

156016130
1 Piece(s)Available

8 Days or more

158016150
1 Piece(s)Available

8 Days or more

15.56016140
1 Piece(s)Available

8 Days or more

15.58016160
1 Piece(s)Available

8 Days or more

165016130
1 Piece(s)Available

8 Days or more

166016140
1 Piece(s)Available

8 Days or more

168016160
1 Piece(s)Available

8 Days or more

16.56016140
1 Piece(s)Available

8 Days or more

16.58016160
1 Piece(s)Available

8 Days or more

176020140
1 Piece(s)Available

8 Days or more

178020160
1 Piece(s)Available

8 Days or more

17.56020140
1 Piece(s)Available

8 Days or more

17.58020160
1 Piece(s)Available

8 Days or more

185020130
1 Piece(s)Available

8 Days or more

186020140
1 Piece(s)Available

8 Days or more

188020160
1 Piece(s)Available

8 Days or more

181020180
1 Piece(s)Available

8 Days or more

18.56020140
1 Piece(s)Available

8 Days or more

18.58020160
1 Piece(s)Available

8 Days or more

195020130

Loading...

Basic Information

work material Cast Iron / Aluminum / Titanium / Copper Number of flutes(sheet) 2 Type Square
Coating Non-Coated Blade tip shape C plane Torsion Angle (θ) Weak torsion (15 to 25˚)
Specifications For Cast Iron, Nonferrous Metals, Center Edge Attached, Torsion Angle 15°-25° Material type K Type Cemented Carbide

Additional Products in this Category

Tech Support