(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mirror Bore BNM Shape (Part Numbers)

Part Number

Configured Part Number is shown.

BNMM-250090T-S25

 
Part Number
BNMM-250090T-S25
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Type Dimension R
(mm)
Supported tips Dimensions θn° Dimension φD1
(mm)
Dimensions ℓ2 θk° Applicable Part Clamp Screw Applicable Part Wrench
1 Piece(s)Available

9 Days or more

251662541Tapered neck type12.5BNM-250…/RNM-250…2°20'2190-FSW-6020A-30

Loading...

  1. 1

Basic Information

Machining Application Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron Mounting Method With handle
Machining Application Details Curved-surface machining / pocket machining

Please check the type/dimensions/specifications of the part BNMM-250090T-S25 in the Mirror Bore BNM Shape series.

Products like this...

Part Number
BNML-300160T-S32
BNMM-160063S-S16
BNMM-160063T-S16
BNMM-300106S-S32
BNMM-300106T-S32
BNMS-080035T-S12
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Type Dimension R
(mm)
Supported tips Dimensions θn° Dimension φD1
(mm)
Dimensions ℓ2 θk° Applicable Part Clamp Screw Applicable Part Wrench
1 Piece(s)Available

9 Days or more

302403249Tapered neck type15BNM-300…/RNM-300…1°10'261600°24'FSW-8025A-40
1 Piece(s)Available

9 Days or more

1612316-Straight neck shank8BNM-160…/RNM-160…-1463-FSW-4013A-15
1 Piece(s)Available

9 Days or more

161231628Tapered neck type8BNM-160…/RNM-160…1°30'1463-FSW-4013A-15
1 Piece(s)Available

9 Days or more

3018632-Straight neck shank15BNM-300…/RNM-300…-26106-FSW-8025A-40
1 Piece(s)Available

9 Days or more

301863249Tapered neck type15BNM-300…/RNM-300…261060°38'FSW-8025A-40
1 Piece(s)Available

9 Days or more

8921218.5Tapered neck type4BNM-080…/RNM-080…7°45'7.2353°41'FSW-2506HA-07

Additional Products in this Category

Tech Support