(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hepta Mill HEP Type Compatible Tip (Part Numbers)

Hepta Mill HEP Type Compatible Tip
  • Volume Discount

[Features]
· Suitable for high-efficiency machining.

Part Number

Configured Part Number is shown.

Part Number
XDMT080620ZER-JC8015
XDMT080620ZER-JC8050
XDMW080620ZTR-JC5040
XDMW080620ZTR-JC8015
XDMW080620ZTR-JC8050
Part NumberMinimum order quantityVolume DiscountDays to Ship work material Material type Breaker Y/N
10 Piece(s)Available

9 Days or more

Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness MaterialJC8015Available
10 Piece(s)Available

9 Days or more

Steel / Stainless Steel / Heat-resistant alloy, titanium alloyJC8050Available
10 Piece(s)Available

8 Days or more

SteelJC5040NA
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness MaterialJC8015NA
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Heat-resistant alloy, titanium alloyJC8050NA

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle D(15°) Available corners 7
Dimensions/A(mm) 17.5 Dimensions/T(mm) 6.35 Dimension / r ε(mm) 2
Dimensions/φD(mm) 5 Accuracy M Details Type Breaker Available
Material PVD Coating Machining Application Heavy cutting for leveling and shaping

Additional Products in this Category

Tech Support