(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Solid Ball End Mill L S-SBE

Solid Ball End Mill L S-SBE
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
LS-SBE-R1
LS-SBE-R1.5
LS-SBE-R1.25
LS-SBE-R1.75
LS-SBE-R2
LS-SBE-R2.5
LS-SBE-R2.25
LS-SBE-R2.75
LS-SBE-R3
LS-SBE-R3.5
LS-SBE-R3.25
LS-SBE-R3.75
LS-SBE-R4
LS-SBE-R4.5
LS-SBE-R4.25
LS-SBE-R4.75
LS-SBE-R5
LS-SBE-R5.5
LS-SBE-R6
LS-SBE-R6.5
LS-SBE-R7
LS-SBE-R7.5
LS-SBE-R8
LS-SBE-R8.5
LS-SBE-R9
LS-SBE-R9.5
LS-SBE-R10
LS-SBE-R12.5
LS-SBE-R15
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
ℓ2
(mm)
φd
(mm)
1 Piece(s)Available

8 Days or more

1414041182
1 Piece(s)Available

8 Days or more

1.5614041193
1 Piece(s)Available

8 Days or more

1.25414041172.5
1 Piece(s)Available

8 Days or more

1.75814061183.5
1 Piece(s)Available

8 Days or more

2814061134
1 Piece(s)Available

8 Days or more

2.51215061245
1 Piece(s)Available

8 Days or more

2.251215061244.5
1 Piece(s)Available

8 Days or more

2.752015061255.5
1 Piece(s)Available

8 Days or more

32015061256
1 Piece(s)Available

8 Days or more

3.52518081507
1 Piece(s)Available

8 Days or more

3.252015061256.5
1 Piece(s)Available

8 Days or more

3.752518081507.5
1 Piece(s)Available

8 Days or more

42518081508
1 Piece(s)Available

8 Days or more

4.530200101609
1 Piece(s)Available

8 Days or more

4.252518081508.5
1 Piece(s)Available

8 Days or more

4.7530200101609.5
1 Piece(s)Available

8 Days or more

5402301018010
1 Piece(s)Available

8 Days or more

5.5402301018011
1 Piece(s)Available

8 Days or more

6452301217512
1 Piece(s)Available

8 Days or more

6.5452301217513
1 Piece(s)Available

8 Days or more

7502501619014
1 Piece(s)Available

8 Days or more

7.5502501619015
1 Piece(s)Available

8 Days or more

8502501619016
1 Piece(s)Available

8 Days or more

8.5502501619017
1 Piece(s)Available

8 Days or more

9502502019018
1 Piece(s)Available

8 Days or more

9..5502502019019
1 Piece(s)Available

8 Days or more

10502502019020
1 Piece(s)Available

8 Days or more

12.5502502519025
1 Piece(s)Available

8 Days or more

15702503217030

Loading...

  1. 1

Basic Information

Type Ball work material general steel / Quenched and tempered steel / Graphite Number of flutes(sheet) 2
Coating Non-Coated Machining Application Curved surface / Engraving / R Groove Features 2-Flute, Long Shank
Material type Ultrafine particle ultra-hard alloys With/Without Torsion Available

Additional Products in this Category

Tech Support