(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid Ball End Mill ESL-SBE

Solid Ball End Mill ESL-SBE
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
ESL-SBE-R3-250
ESL-SBE-R4-250
ESL-SBE-R5-250
ESL-SBE-R5-300
ESL-SBE-R5-330
ESL-SBE-R6-280
ESL-SBE-R6-330
ESL-SBE-R8-330
ESL-SBE-R10-300
ESL-SBE-R10-350
ESL-SBE-R12.5-300
ESL-SBE-R12.5-350
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
φd
(mm)
1 Piece(s)Available

10 Days or more

34025066
1 Piece(s)Available

10 Days or more

45025088
1 Piece(s)Available

10 Days or more

5602501010
1 Piece(s)Available

10 Days or more

5603001010
1 Piece(s)Available

10 Days or more

5603301010
1 Piece(s)Available

10 Days or more

6702801212
1 Piece(s)Available

10 Days or more

6703301212
1 Piece(s)Available

10 Days or more

8803301616
1 Piece(s)Available

10 Days or more

10903002020
1 Piece(s)Available

10 Days or more

10903502020
1 Piece(s)Available

10 Days or more

12.51003002525
1 Piece(s)Available

10 Days or more

12.51003502525

Loading...

  1. 1

Basic Information

Type Ball Number of flutes(sheet) 2 Coating Non-Coated
Machining Application Curved surface / Engraving / R Groove Features 2-Flute, Ultra-Long Shank Material type Ultrafine particle ultra-hard alloys
With/Without Torsion Available

Additional Products in this Category

Tech Support