(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Solid Center Drill CDL / S-CDL Type

Solid Center Drill CDL / S-CDL Type
  • Volume Discount

It is a tool with excellent abrasion resistance.

Part Number

Configured Part Number is shown.

Part Number
S-CDLL2-60
S-CDLL2-90
S-CDLL2.5-60
S-CDLL2.5-90
S-CDLL3-60
S-CDLL3-90
S-CDLL4-60
S-CDLL4-90
S-CDLL5-60
S-CDLL5-90
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Tool Diameter (D)
(mm)
Dimension ℓ
(mm)
Dimensions φDc2
(mm)
1 Piece(s)Available

8 Days or more

60226
1 Piece(s)Available

8 Days or more

90226
1 Piece(s)Available

8 Days or more

602.52.58
1 Piece(s)Available

8 Days or more

902.52.58
1 Piece(s)Available

8 Days or more

60338
1 Piece(s)Available

8 Days or more

90338
1 Piece(s)Available

8 Days or more

604410
1 Piece(s)Available

8 Days or more

904410
1 Piece(s)Available

8 Days or more

605512
1 Piece(s)Available

8 Days or more

905512

Loading...

  1. 1

Basic Information

Application Drilling work material general steel / Cast Iron / Aluminum Single blade, two blades Double-edged
Tool Material Type Carbide Coating Y/N NA Coating Type Non-Coated
Dimension L(mm) 150

Additional Products in this Category

Tech Support