(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Drill dedicated for guide holes for micro-diameter machining. Ideal for machining where it is difficult to ensure the hole position and hole diameter precision. Added small diameter sizes from φ0.03 to φ0.3 in 0.01 mm increments
Part Number |
---|
ADPF30-0040 |
ADPF30-0250 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Tool Diameter D (mm) | Blade length ℓ (mm) | Thinning |
---|---|---|---|---|---|---|
1 Piece(s) | Available | 8 Days or more | 0.4 | 0.6 | X Type | |
1 Piece(s) | Available | 8 Days or more | 2.5 | 5 | - |
Part Number |
---|
Loading...
Application | Centering (Positioning) / Drilling | Tip angle (θ) | 120 | work material | general steel / Quenched and tempered steel / Stainless Steel |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Peripheral Blade Y/N | Available | Tool Material Type | Carbide |
Coating Y/N | NA | Coating Type | Non-Coated | Overall Length L(mm) | 38 |
shank d(mm) | 3 | Torsion(°) | 25 | Blade diameter tolerance(mm) | -0.01~-0.015 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy