(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super One-Cut End Mill DZ-SOCS4 Type (Regular Blade Length) (with Rounded Corners)

Super One-Cut End Mill DZ-SOCS4 Type (Regular Blade Length) (with Rounded Corners)
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
DZ-SOCS4030-02
DZ-SOCS4040-02
DZ-SOCS4050-02
DZ-SOCS4060-03
DZ-SOCS4060-05
DZ-SOCS4060-10
DZ-SOCS4080-03
DZ-SOCS4080-05
DZ-SOCS4080-10
DZ-SOCS4100-03
DZ-SOCS4100-05
DZ-SOCS4100-10
DZ-SOCS4120-05
DZ-SOCS4120-10
DZ-SOCS4160-10
DZ-SOCS4200-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Tolerance
(φDc)
1 Piece(s)Available

8 Days or more

30.286060/-0.015
1 Piece(s)Available

8 Days or more

40.2116060/-0.015
1 Piece(s)Available

8 Days or more

50.2136060/-0.015
1 Piece(s)Available

8 Days or more

60.3136060/-0.015
1 Piece(s)Available

8 Days or more

60.5136060/-0.015
1 Piece(s)Available

8 Days or more

61136060/-0.015
1 Piece(s)Available

8 Days or more

80.3197580/-0.02
1 Piece(s)Available

8 Days or more

80.5197580/-0.02
1 Piece(s)Available

8 Days or more

81197580/-0.02
1 Piece(s)Available

8 Days or more

100.32280100/-0.02
1 Piece(s)Available

8 Days or more

100.52280100/-0.02
1 Piece(s)Available

8 Days or more

1012280100/-0.02
1 Piece(s)Available

8 Days or more

120.526100120/-0.02
1 Piece(s)Available

8 Days or more

12126100120/-0.02
1 Piece(s)Available

8 Days or more

16132110160/-0.02
1 Piece(s)Available

8 Days or more

20138125200/-0.02

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type radius
Machining Application Side / Groove Coating TiAlN Torsion Angle (θ) Powerful Torsion (45°-60°)
Features High-function machining is possible. Unique cutting edge shape used (in the process of patent application). Specifications Regular Blade Length, with Rounded Corner Machining Application Details Shoulder Milling, Grooving
Detailed torsion angle 45°

Additional Products in this Category

Tech Support