(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Part Number |
---|
DZ-SOCS4030 |
DZ-SOCS4040 |
DZ-SOCS4050 |
DZ-SOCS4060 |
DZ-SOCS4080 |
DZ-SOCS4100 |
DZ-SOCS4100-S8 |
DZ-SOCS4120 |
DZ-SOCS4120-S10 |
DZ-SOCS4130 |
DZ-SOCS4140-S12 |
DZ-SOCS4150 |
DZ-SOCS4160 |
DZ-SOCS4180-S16 |
DZ-SOCS4200 |
Loading...
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Side / Groove | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Powerful Torsion (45°-60°) | Other Processing Applications | Shoulder Milling, Grooving | Features | Groove cutting at a depth equivalent to 2-flute even with a 4-flute. Feed speed is realized at 2 times or more. The unique groove shape and strong twist of 45° gives perfect discharge of chips. Cutting resistance is also significantly reduced. Super one cut end mill is capable of all kinds of processing from high-speed MC to general milling. Perfect for various applications from general steels and tool steels to difficult-to-machine materials such as stainless steel and titanium alloy owing to the adoption of the unique blade shape (currently applying for patent), high tool rigidity, as well as DZ coating. |
Specifications | Torsion Angle 45°/ Regular blade length |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy