(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super One-Cut End Mill DZ-SOCL4 Type

Super One-Cut End Mill DZ-SOCL4 Type
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
DZ-SOCL4060
DZ-SOCL4080
DZ-SOCL4100
DZ-SOCL4120
DZ-SOCL4160
DZ-SOCL4200
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tolerance
(mm)
1 Piece(s)Available

8 Days or more

6256700-0.015
1 Piece(s)Available

9 Days or more

8358900-0.02
1 Piece(s)Available

9 Days or more

1045101000-0.02
1 Piece(s)Available

10 Days or more

1255121200-0.02
1 Piece(s)Available

10 Days or more

1665161350-0.02
1 Piece(s)Available

10 Days or more

2075201550-0.02

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Cast Iron / Titanium Number of flutes(sheet) 4 Type Square
Coating TiAlN Machining Application Side Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°) Other Processing Applications Shoulder Milling Features High-function machining is possible. Unique cutting edge shape used (in the process of patent application)
Specifications Torsion Angle 45°/ Long blade length

Additional Products in this Category

Tech Support