(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill Head - Side Chipper Modular, MIC

End Mill Head - Side Chipper Modular, MIC
  • Volume Discount

[Features]
· Suitable for high-efficiency machining.

Part Number

Configured Part Number is shown.

Part Number
MIC-2016-M8
MIC-2018-M8
MIC-2020-M10
MIC-3020-M10
MIC-3025-M12
MIC-3027-M12
MIC-3030-M16
MIC-4040-M16
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. (mm)
(φ)
Total number of flutes
(Pieces)
Effective cutting edge length (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Dimension W
(mm)
Component: Clamp screw Component: wrench Dimensions MD
(mm)
Supported tips
1 Piece(s)Available

10 Days or more

16292314.612ESW-206A-08SDM8ZCMT1003○○R○/JDA-ZCGT1003○○
1 Piece(s)Available

10 Days or more

18292315.512ESW-206A-08SDM8ZCMT1003○○R○/JDA-ZCGT1003○○
1 Piece(s)Available

10 Days or more

20293018.414ESW-206A-08SDM10ZCMT1003○○R○/JDA-ZCGT1003○○
1 Piece(s)Available

10 Days or more

20393018.414ESW-206A-08SDM10ZCMT1003○○R○/JDA-ZCGT1003○○
1 Piece(s)Available

10 Days or more

25312.5352317DSW-307A-10M12ZPMT13T3○○R○
1 Piece(s)Available

10 Days or more

27312.5352417DSW-307A-10M12ZPMT13T3○○R○
1 Piece(s)Available

10 Days or more

303154328.222TSW-408A-15M16ZPMT1604○○R○
1 Piece(s)Available

10 Days or more

40415432922TSW-408A-15M16ZPMT1604○○R○

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove Finish category Finishing Mounting Method Centering Plug
With/Without Coolant Holes Available Application Flat surface planing/shoulder grinding (corner radius)/grooving

Additional Products in this Category

Tech Support