(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roughing End Mill for Aluminum Machining AL-OCRS-XLS Type

Roughing End Mill for Aluminum Machining AL-OCRS-XLS Type
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
AL-OCRS3060-XLS
AL-OCRS3080-XLS
AL-OCRS3100-XLS
AL-OCRS3120-XLS
AL-OCRS3140-XLS
AL-OCRS3160-XLS
AL-OCRS3180-XLS
AL-OCRS3200-XLS
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

9 Days or more

695100
1 Piece(s)Available

9 Days or more

8127140
1 Piece(s)Available

9 Days or more

10159160
1 Piece(s)Available

9 Days or more

121811180
1 Piece(s)Available

9 Days or more

142113200
1 Piece(s)Available

9 Days or more

162415220
1 Piece(s)Available

9 Days or more

182717240
1 Piece(s)Available

9 Days or more

203018250

Loading...

  1. 1

Basic Information

work material Aluminum Number of flutes(sheet) 3 Type Roughing
Coating Non-Coated Machining Application Side Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°) Other Processing Applications Shoulder Milling Specifications Torsion Angle 30, Ultra long shank, Slim shank

Additional Products in this Category

Tech Support