(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - End Mill Shank, with Oil Holes, TEZD-MS (Part Numbers)

Carbide Solid Drill Bits - End Mill Shank, with Oil Holes, TEZD-MS
  • Volume Discount

It is a tool with excellent abrasion resistance.

Part Number

Configured Part Number is shown.

TEZD1600S20-MS

Part Number
TEZD1600S20-MS
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Dimensions/Ds
(φ mm)
Dimensions/ℓ2
(mm)
Dimensions/ℓs
(mm)
Compatible Diameter Component: Clamp screw Component: wrench Supported tips
1 Piece(s)Available

8 Days or more

1658124End Mill Shank207450Over 15.5, and 16.5 or lessTSW-2556HA-08TEZ1600 TEZ1630 TEZ1650

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Tool Material Type Carbide Coating Y/N Available
With/without Oil Hole Available Detailed coating types Value Coat Machining Application With oil hole drilled
Specifications Effective Machining Depth with Coolant Hole: 3XDc

Please check the type/dimensions/specifications of the part TEZD1600S20-MS in the Carbide Solid Drill Bits - End Mill Shank, with Oil Holes, TEZD-MS series.

Products like this...

Part Number
TEZD1400S16-MS
TEZD1500S20-MS
TEZD1700S20-MS
TEZD1800S20-MS
TEZD1900S25-MS
TEZD2000S25-MS
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Dimensions/Ds
(φ mm)
Dimensions/ℓ2
(mm)
Dimensions/ℓs
(mm)
Compatible Diameter Component: Clamp screw Component: wrench Supported tips
1 Piece(s)Available

8 Days or more

1451113End Mill Shank166548Over 13.5, and 14.5 or lessDSW-2045HA-07TEZ1400 TEZ1410 TEZ1450
1 Piece(s)Available

8 Days or more

1554119End Mill Shank206950Over 14.5, and 15.5 or lessDSW-2045HA-07TEZ1500 TEZ1550
1 Piece(s)Available

8 Days or more

1761128End Mill Shank207850Over 16.5, and 17.5 or lessTSW-2556HA-08TEZ1700 TEZ1750
1 Piece(s)Available

8 Days or more

1865133End Mill Shank208350Over 17.5, and 18.5 or lessTSW-2556HA-08TEZ1800 TEZ1850
1 Piece(s)Available

8 Days or more

1968143End Mill Shank258756Over 18.5, and 19.5 or lessTSW-2567HA-08TEZ1900 TEZ1930 TEZ1950
1 Piece(s)Available

8 Days or more

2072148End Mill Shank259256Over 19.5, and 20.5 or lessTSW-2567HA-08TEZ2000 TEZ2050

Additional Products in this Category

Tech Support