(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Carbide Solid Drill Bits - End Mill Shank, with Oil Holes, TEZD-MS

Carbide Solid Drill Bits - End Mill Shank, with Oil Holes, TEZD-MS
  • Volume Discount

It is a tool with excellent abrasion resistance.

Part Number

Configured Part Number is shown.

Part Number
TEZD1400S16-MS
TEZD1500S20-MS
TEZD1600S20-MS
TEZD1700S20-MS
TEZD1800S20-MS
TEZD1900S25-MS
TEZD2000S25-MS
TEZD2100S25-MS
TEZD2200S25-MS
TEZD2300S25-MS
TEZD2400S32-MS
TEZD2500S32-MS
TEZD2600S32-MS
TEZD2700S32-MS
TEZD2800S32-MS
TEZD2900S32-MS
TEZD3000S32-MS
TEZD3200S32-MS
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Dimensions/Ds
(φ mm)
Dimensions/ℓ2
(mm)
Dimensions/ℓs
(mm)
Compatible Diameter Component: Clamp screw Component: wrench Supported tips
1 Piece(s)Available

8 Days or more

1451113End Mill Shank166548Over 13.5, and 14.5 or lessDSW-2045HA-07TEZ1400 TEZ1410 TEZ1450
1 Piece(s)Available

8 Days or more

1554119End Mill Shank206950Over 14.5, and 15.5 or lessDSW-2045HA-07TEZ1500 TEZ1550
1 Piece(s)Available

8 Days or more

1658124End Mill Shank207450Over 15.5, and 16.5 or lessTSW-2556HA-08TEZ1600 TEZ1630 TEZ1650
1 Piece(s)Available

8 Days or more

1761128End Mill Shank207850Over 16.5, and 17.5 or lessTSW-2556HA-08TEZ1700 TEZ1750
1 Piece(s)Available

8 Days or more

1865133End Mill Shank208350Over 17.5, and 18.5 or lessTSW-2556HA-08TEZ1800 TEZ1850
1 Piece(s)Available

8 Days or more

1968143End Mill Shank258756Over 18.5, and 19.5 or lessTSW-2567HA-08TEZ1900 TEZ1930 TEZ1950
1 Piece(s)Available

8 Days or more

2072148End Mill Shank259256Over 19.5, and 20.5 or lessTSW-2567HA-08TEZ2000 TEZ2050
1 Piece(s)Available

8 Days or more

2175152End Mill Shank259656Over 20.5, and 21.5 or lessTSW-2567HA-08TEZ2100 TEZ2150
1 Piece(s)Available

8 Days or more

2279157End Mill Shank2510156Over 21.5, and 22.5 or lessDSW-307HA-10TEZ2190 TEZ2200 TEZ2230 TEZ2250
1 Piece(s)Available

8 Days or more

2382161End Mill Shank2510556Over 22.5, and 23.5 or lessDSW-307HA-10TEZ2300 TEZ2350
1 Piece(s)Available

8 Days or more

2486170End Mill Shank3211060Over 23.5, and 24.5 or lessDSW-307HA-10TEZ2400 TEZ2450
1 Piece(s)Available

8 Days or more

2589174End Mill Shank3211460Over 24.5, and 25.5 or lessDSW-309HA-10TEZ2500 TEZ2550
1 Piece(s)Available

8 Days or more

2693179End Mill Shank3211960Over 25.5, and 26.5 or lessDSW-309HA-10TEZ2600 TEZ2650
1 Piece(s)Available

8 Days or more

2796183End Mill Shank3212360Over 26.5, and 27.5 or lessDSW-309HA-10TEZ2700 TEZ2740 TEZ2750
1 Piece(s)Available

8 Days or more

28100188End Mill Shank3212860Over 27.5, and 28.5 or lessTSW-3510HA-15TEZ2800 TEZ2850
1 Piece(s)Available

8 Days or more

29103192End Mill Shank3213260Over 28.5, and 29.5 or lessTSW-3510HA-15TEZ2900 TEZ2950
1 Piece(s)Available

8 Days or more

30107197End Mill Shank3213760Over 29.5, and 30.5 or lessTSW-3510HA-15TEZ3000 TEZ3050
1 Piece(s)Available

8 Days or more

32146206straight shank3214460Over 31.5, and 32.5 or lessTSW3512HA-15TEZ3200

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Tool Material Type Carbide Coating Y/N Available
With/without Oil Hole Available Detailed coating types Value Coat Machining Application With oil hole drilled
Specifications Effective Machining Depth with Coolant Hole: 3XDc

Additional Products in this Category

Tech Support