(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill Head - QM Max Modular, MQX

Part Number

Configured Part Number is shown.

Part Number
MQX-2016-M8
MQX-3020-M10
MQX-4020-M10
MQX-4025-M12
MQX-5025-M12
MQX-5032-M16
MQX-6032-M16
MQX-6040-M16
MQX-7040-M16
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. (mm)
(φ)
Total number of flutes
(Pieces)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Dimension W
(mm)
Component: Clamp screw Dimensions MD
(mm)
1 Piece(s)Available

8 Days or more

162231412TSW-2556HM8
1 Piece(s)Available

8 Days or more

203301814TSW-2556HM10
1 Piece(s)Available

8 Days or more

204301814TSW-2556HM10
1 Piece(s)Available

8 Days or more

2543522.517DSW-2563HM12
1 Piece(s)Available

8 Days or more

2553522.517DSW-2563HM12
1 Piece(s)Available

8 Days or more

325432922DSW-2563HM16
1 Piece(s)Available

8 Days or more

326432922DSW-2563HM16
1 Piece(s)Available

10 Days or more

406433226DSW-2563HM16
1 Piece(s)Available

10 Days or more

407433226DSW-2563HM16

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove / Other Finish category Finishing Mounting Method Centering Plug
Component: wrench A-08 Supported tips EPM○100312ZE○R/ZPMT1003○○ZER/YPHW100308ZER-15 With/Without Coolant Holes Available
Application Flat surface planing/pocket machining/shoulder grinding/grooving/curved surface machining/helical machining

Additional Products in this Category

Tech Support