(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tension Gauge Accessories - Vertical and Horizontal Manual Stand, Model-2256 (Part Numbers)

Tension Gauge Accessories - Vertical and Horizontal Manual Stand, Model-2256
  • Volume Discount

Can be used either vertically or horizontally. Moved by turning the feed screw, so that a heavy load test is possible using a light load. It can be stopped while load is applied.

PDF

Part Number

Configured Part Number is shown.

MODEL-2256

 
Part Number
MODEL-2256
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

20 Days or more

Loading...

  1. 1

Basic Information

Product Model Digital The Maximum Allowable Load (N) 500 (50Kgf) Stroke(mm) 240
Size(mm) W200xH500xD150 (Includes Handle) Travel Distance 3 mm/Handle-Rotation Mass(g) (For Vertical Type) Approx. 16,000 (For Horizontal Type) Approx. 12,000

Please check the type/dimensions/specifications of the part MODEL-2256 in the Tension Gauge Accessories - Vertical and Horizontal Manual Stand, Model-2256 series.

Additional Products in this Category

Tech Support