(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tension Gauge - Standard Rod Type for Horizontal Measuring, TKCN-G

Tension Gauge - Standard Rod Type for Horizontal Measuring, TKCN-G
  • Volume Discount

[Features]
· Kanon's scale technology is working.
· Also well suited for measuring in the horizontal state.
• For measuring pushing force, pulling force, flat springs, etc.
· The manufacturer's rod-type tension gauge displays spring force using a tube-shaped scale to provide accurate measurements.
· The scale is engraved and always clear.
• Measurement in a horizontal state
· When using horizontally, add the horizontal error to the actual measured value according to the dimension table.
· Set needle included is also available.

Part Number

Configured Part Number is shown.

Part Number
TK1000CN-G
TK10000CN-G
TK1500CN-G
TK15000CN-G
TK2000CN-G
TK20000CN-G
TK2500CN-G
TK3000CN-G
TK30000CN-G
TK4000CN-G
TK5000CN-G
TK500CN-G
TK600CN-G
TK7000CN-G
Part NumberMinimum order quantityVolume DiscountDays to Ship Measurement range (N) One Gradation
(cN)
Overall Length
(mm)
Error when horizontal
(cN)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

0–1025270303201635642131257178
1 Piece(s)Available

10 Days or more

0–10020034010042522468431783484187
1 Piece(s)Available

8 Days or more

0~1550270303201635642131257178
1 Piece(s)Available

10 Days or more

0–150200462250835327958423035120569
1 Piece(s)Available

8 Days or more

0–2050270303201635642131257178
1 Piece(s)Available

10 Days or more

0–2002005402508353271178728035140658
1 Piece(s)Available

10 Days or more

0–2550288503201636246143257784
1 Piece(s)Available

10 Days or more

0–3050288503201636242143257784
1 Piece(s)Available

14 Days or more

0–3002505983508403871308330535176864
1 Piece(s)Available

15 Days or more

0–405034010042522468471783484187
1 Piece(s)Available

8 Days or more

0–5010034010042522468431783484187
1 Piece(s)Available

8 Days or more

0–510270303201635642131257178
1 Piece(s)Available

10 Days or more

0–620270303201635542131257178
1 Piece(s)Available

14 Days or more

0–7020034010042522468431783484187

Loading...

  1. 1

Basic Information

Product Type Rod shape Accuracy ±1 scale Features The scale is engraved and clear at any time.
Supplement When using it horizontally, add the error when horizontal to the measured value.

Additional Products in this Category

Tech Support