(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Vernier Caliper - Fine Adjustment, Long Jaw Type, SCML (Part Numbers)

Vernier Caliper - Fine Adjustment, Long Jaw Type, SCML
  • Volume Discount

[Features]
· Reads the inside and outside measurement with high precision.
· "Fine feed" provides high accuracy.
· Vernier calibers that come in a vast variety of sizes.
· Long jaw-type SCM

Part Number

Configured Part Number is shown.

SCML50

Part Number
SCML50
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
Instrumental Error
(mm)
Mass
(g)
1 Piece(s)Available

10 Days or more

301~500Exterior: 0-500, Interior: 14.5-50068017515025612.5247.2510018±0.051350

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Vernier (Analog) Waterproof Function NA
Output terminal for measuring data: with or without NA With/Without Depth Bar NA Solar Panel NA
Minimum Read Value(mm) 0.02 (49 mm into 50 equal parts) Features Long jaw-type SCM

Additional Products in this Category

Tech Support