(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Digital Caliper - Internal Measurement, Long Jaw Type, E-ICM-J

Digital Caliper - Internal Measurement, Long Jaw Type, E-ICM-J
  • Volume Discount

[Features]
· Ideal for internal measurements in deep places.
· Inside calipers with a "long-narrow jaw" ideal for inner depth measurements.
· Long and thin jaw is ideal for internal measurements in deep holes.
· A digital direct reading type

Part Number

Configured Part Number is shown.

E-ICM20J

Part Number
E-ICM20J
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Special Calipers Special Caliper Shape Long Jaw Caliper Display Method Digital
Maximum Measurement Length (Range Selection(mm) 151 to 200 Waterproof Function NA Output terminal for measuring data: with or without NA
With/Without Depth Bar NA Solar Panel NA Measuring Range(mm) 20–200
A(mm) 300 B(mm) 50 C(mm) 30
D(mm) 5 E(mm) 16 F(mm) φ3
Minimum Display Quantity(mm) 0.01 Instrumental Error(mm) ±0.05 Power Supply SR44 (1 Piece)
Features ● Long and thin jaw is ideal for internal measurements in deep places ● Digital direct-read type Mass(g) 183

Please check the type/dimensions/specifications of the part E-ICM20J in the Digital Caliper - Internal Measurement, Long Jaw Type, E-ICM-J series.

Additional Products in this Category

Tech Support